alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nigeria

Your Authorized Swagelok Sales and Service Centre

FX Series High-Pressure Metal Hose

FX Series High-Pressure Metal Hose Available in Additional Sizes

To help meet our customers’ broad range of pressure requirements, Swagelok is expanding the number of available sizes for the FX series high-pressure metal hose by adding 3/8, 3/4, 1, 1 1/4, 1 1/2, and 2 inch sizes to the current offering of 1/4 and 1/2 inch. 

The working pressure ratings of all sizes are:

Nominal Hose Size,
in. (mm)
Working Pressure at -325 to 300°F (-200 to 148°C)
Vacuum to…psig (bar)
1/4 (6.4)
6000 (413)
3/8 (9.7)
5000 (344)
1/2 (12.7)
4500 (310)
3/4 (19.0)
3600 (248)
1 (25.4)
3000 (206)
1 1/4 (31.8)
2600 (179)
1 1/2 (38.1)
2200 (151)
2 (50.8)
1675 (115)

The High-Pressure Metal Hose, FX Series product information sheet, CORP-0145, is also available for your use. It provides a summary of the FX series benefits and technical specifications in a convenient, two-page format.