alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nigeria

Your Authorized Swagelok Sales and Service Centre

PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available.

T Series—304 SS Braid Reinforcement

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.

Specifications

Materials
   Core Smooth-bore PTFE
   Reinforcement 304 SS braid (316L SS and alloy 400 also available)
   End connections 316 SS
Nominal Hose Sizes 1/4 through 1 in.
Working Pressures Up to 3000 psig (206 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges

B Series—304 SS Braid Reinforcement

B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.

Specifications

Materials
   Core Smooth-bore PTFE
   Reinforcement 304 SS braid
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/8 in.
Working Pressures Up to 3000 psig (206 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, SAE 37° (JIC) female swivel fittings, tube stubs

F Series—Fiber Braid

F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available

Specifications

Materials
   Core Smooth-bore PTFE
   Reinforcement Fiber braid
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/8 through 3/4 in.
Working Pressures Up to 800 psig (55.1 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges

W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover

W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.

Specifications

Materials
   Core Smooth-bore carbon black-filled PTFE
   Reinforcement Fiber braid insulating wrap, 304 SS braid
   Cover Silicone
   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 3/8 and 1/2 in.
Working Pressures Up to 1000 psig (68.9 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges

X Series—Fiber Braid and 304 SS Braid Reinforcement

X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.

Specifications

Materials
   Core Smooth-bore PTFE
   Reinforcement Fiber braid, 304 SS braid
   Collar 300 series SS
    End connections 316 SS
Nominal Hose Sizes 1/4 through 1 in.
Working Pressures Up to 3500 psig (241 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

S Series—Fiber Braid and 304 SS Braid Reinforcement, Silicone Cover

S series hose is commonly used where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.

Specifications

Materials
   Core Smooth-bore PTFE
   Reinforcement Fiber braid, 304 SS braid
   Cover
Silicone
   Collar
300 series SS
   End connections 316 SS
Nominal Hose Sizes 1/8 through 1 in.
Working Pressures

Up to 3500 psig (241 bar)

Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittingsgs

View and purchase our most widely used products

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."