alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nigeria

Your Authorized Swagelok Sales and Service Centre

Lubricants

Lubricants

Our wide selection of Goop™ thread lubricants makes assembling leak-tight connections even easier. Available in oil, halocarbon, and fluourosilicone-based varieties. Rated for use with stainless steel, titanium, aluminum, nickel-based alloys, and high-temperature alloys.

Blue Goop™

Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys.

For use at temperatures up to 400°F (204°C).

Pure Goop™

Halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys. For use at temperatures up to 350°F (176°C).

Silver Goop™

Oil-based thread lubricant for use on stainless steel and high-temperature alloys. For use at temperatures up to 1500°F (815°C).

Vac Goop™

Fluorosilicone-based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems. For use at temperatures up to 300°F (148°C).

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."