alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nigeria

Your Authorized Swagelok Sales and Service Centre

Configurable. Local. Reliable.

Locally built and supported for increased uptime and efficiency.

Customizing Swagelok grab sample systems allows for safe, efficient sample capture—meeting your specific plant application needs. The panels are available in a variety of configurations and advanced features. Plus, local support ensures fast, dependable expert service.

  • Designed and built with the reliable components you trust from Swagelok
  • Local, factory-certified experts for local fabrication and support
  • Versatile mounting options for easier installation
  • Standard sample systems can be configured using a part number table for simplified ordering
  • Additional instrumentation is available, including gauges, meters, and flow indicators
  • Backed by the Swagelok Limited Lifetime Warranty

Swagelok offers two categories of grab sample systems:

   
Grab Sample Modules (GSM) using cylinders Liquid-Only Systems (GSL) using bottles 

Swagelok will provide you with accurate, safe grab sample systems customized to your specifications and completed with a turnaround to fit your schedule. For more information or a quote, contact our Customer Service Team on +234 (0) 803 272 6112 or email info@nigeria.swagelok.com. To see the various Swagelok grab sample system configurations available, view our Grab Sampling Systems Application Guide.

"Safe Product Selection:The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."